??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lwn2660_6eg - Bel Power Solutions
Bill of material
LWN2660-6EG
PN
Part Number
LWN2660-6EG
DESC
Description
DIN Rail AC-DC Power Supply, Power 247W, Output 24.7/24.7VDC, 5/5A, Input 86-264VAC
POWER
Power
247 W
VI
Voltage Input
86-264 VAC
OV
Output Voltage
24.7/24.7 VDC
OC
Output Current
5.svi A
OT
Operating Temperature
-40 to 60 °C