??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
cntpic
Description
LWR6 - [High Precision Guideway]-LWR Series Crossed Roller Guideway-High Precision Guideway-Crossed Guideway-Plastic Retainer Series Guideway
Bill of material
LWR-6100
CNSORDERNO
LWR-6100
BRAND
Brand
瑞施博格
CODE
Code
LWR6
STROKE
Stroke
20.00
M
Height in the guide rail
31.00 mm
A
Rail width
15 mm
L
Rail length
mm
Enter value for L
Rail length
mm
cm
inch
ft
F
Side hole spacing
50 mm
G
Distance from head hole to edge
25.0 mm
P0
Roller spacing
9.00
B
Single piece height of guide rail
13.9 mm
C
Distance from bottom edge
6.0 mm
D1
Large screw hole diameter
9.5 mm
D2
Small screw hole diameter
5.20 mm
H
Thickness of large screw hole
5.20 mm
T
Thickness of left and right screws
3.0
DA
Retainer roller size
6.0
SCREW
Screw accessories
Z
Number of rollers
SCREWTYPE
Screw hole processing
CAGETYPE
Holder
AC
Accuracy class
MET
Track material
LINK
Website link
https://shop.cntpic.com/pages/search/list?keyword=LWR-6100&type=0&sale_id=10211&shop_id=10002&plat_id=1&isPlat=true&origin=cadenas