??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
Misumi
Description
LX2602C / LX2605C / LX2610C -(G, MX, F, B, FB, GB, B-MX / P, PG, P-MX, PF, PB, PFB, PGB, PB-MX) - Single Axis Actuator LX26 Cover
Bill of material
LX2602C-B1-A2625-100
PN
Part Number
TS
Type Selection
NOB
No. of Blocks
MA
Motor Adapter Plate
BL
L Base Length Selection
mm
A
A (Mounting Hole Dimension)
mm
P
P (Mounting Hole Dimension)
80 mm
B
B (Mounting Hole Dimension)
mm
PITCH
No. of Pitches
1
NOH
No. of Mounting Holes (N)
4
LEAD
Lead
mm
ALT1
Sensor Sets
F8A
GX-F8A (ON when near) Qty.
F8B
GX-F8B (ON when away) Qty.
SQ
Sensor Qty.
ALT4
GN Mounting Direction
GS
Grease Nipple Side Addition
SP
Sensor Mounting Position
BTC
Body Transparent Cover
MTC
Motor Transparent Cover