??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
LXHAR, PLXHAR, SLXHAR - Cantilever Shafts - Bolt Mounted, Hex Head, Retaining Ring Groove -Hexagon Socket Type
Bill of material
LXHAR15-2-F21
PN
Part No.
TYPE
Type
LXHAR
MAT
Material
ST
Surface Treatment
NO
No.
D
Dg6
mm
ALT4
Y Dimension
YC
YC 0.1mm Increment
mm
Y
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
ALT2
Additional Inlay
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
M
M (Coarse)
AA
a
mm
B
mm
C
(C)
mm
DD
d Reference
mm
MM
m
mm
NN
n
mm
B1
mm
LL1
l1
mm
ALT1
Y Dimension Tolerance
ALT3
Additional Straight Slot Groove
ALT5
Retaining Ring Set