??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lxn2880_6r - Bel Power Solutions
Bill of material
LXN2880-6R
PN
Part Number
LXN2880-6R
DESC
Description
DIN Rail AC-DC Power Supply, Power 494W, Output 49.4/49.4VDC, 5/5A, Input 86-264VAC
POWER
Power
494 W
VI
Voltage Input
86-264 VAC
OV
Output Voltage
49.4/49.4 VDC
OC
Output Current
5.svi A
OT
Operating Temperature
-40 to 60 °C