??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lxr1801_6 - Bel Power Solutions
Bill of material
LXR1801-6
PN
Part Number
LXR1801-6
DESC
Description
DIN Rail AC-DC Power Supply, Power 371W, Output 49.4VDC, 7.5A, Input 86-264VAC
POWER
Power
371 W
VI
Voltage Input
86-264 VAC
OV
Output Voltage
49,4 VDC
OC
Output Current
7,5 A
OT
Operating Temperature
-40 to 60 °C