您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
English
LXR3005C-B1-RA3038-125
Misumi
metric
08_linear_motion_units/actuator
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{misumi/metric/08_linear_motion_units/lxr3005c_asmtab.prj},{NB=LXR3005C-B1-RA3038-125},{TP=LXR3005C},{TS=},{TYS=B},{MATB=Carbon Steel},{STB=Low Temperature Black Chrome Plating},{HARDB=Induction Hardened HRC58~64},{MATBL=JIS-SCM Alloy Steel},{STBL=Low Temperature Black Chrome Plating},{HARDBL=HRC58~62},{MATMB=ADC12},{STMB=Black baking finish},{MATSSBH=5052 Aluminum Alloy},{STSSBH=Black Anodizing},{MATS=NBR},{MATBS=JIS-SCM415 Alloy Steel},{HARDBS=HRC58~62},{NOB=1},{MA=RA3038},{BL=125},{TD=10},{LEAD=5},{ALT1=},{TSA=1},{LEAD1=05},{ALT2=},{F8A=0},{F8B=0},{SQ=},{ALT4=},{GS=},{SP=},{MOTOR=},{MOD=-ML},{MLDIR=},{BTC=},{MTC=},{PPATH=lxr3005c/lxr3005c_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Misumi
Description
LXR3005C / LXR3005C -(MX, F, B, FB, B-MX) - Single Axis Actuator LX30 Motor Wrap With Cover
Bill of material
LXR3005C-B1-RA3038-125
PN
Part Number
LXR3005C-B1-RA3038-125
LXR3005C-B1-RA3038-125
TP
Type Selection
LXR3005C
LXR3005C
TS
Type Selection
Standard Grease - High Grade
Lubrication Units MX (Standard Grease) - High Grade
Fluoride Grease - High Grade
Ball Screw Low Temperature Black Chrome Plating - High Grade
Ball Screw Low Temperature Black Chrome Plating Fluoride Grease - High Grade
Ball Screw Low Temperature Black Chrome Plating Lubrication Units MX - High Grade
Standard Grease - High Grade
Lubrication Units MX (Standard Grease) - High Grade
Fluoride Grease - High Grade
Ball Screw Low Temperature Black Chrome Plating - High Grade
Ball Screw Low Temperature Black Chrome Plating Fluoride Grease - High Grade
Ball Screw Low Temperature Black Chrome Plating Lubrication Units MX - High Grade
TYS
Type Selection
Long Block
Short Block
Long Block
Short Block
NOB
No. of Blocks
B1
B2
B1
B2
MA
Motor Adapter Plate
RA3038 (Servo)
RA3040 (Servo)
RT3042 (Stepping)
N5 (No Attachment pulley diameter 5)
N6 (No Attachment pulley diameter 6)
N8 (No Attachment pulley diameter 8)
RA3038 (Servo)
RA3040 (Servo)
RT3042 (Stepping)
N5 (No Attachment pulley diameter 5)
N6 (No Attachment pulley diameter 6)
N8 (No Attachment pulley diameter 8)
BL
L Base Length Selection
125
150
200
250
300
350
400
450
500
550
600
125
150
200
250
300
350
400
450
500
550
600
mm
A
A (Mounting Hole Dimension)
12.5
12.5
mm
P1
P1 (Mounting Hole Dimension)
0
mm
P2
P2 (Mounting Hole Dimension)
100
mm
B
B (Mounting Hole Dimension)
12.5
12.5
mm
PITCH
No. of Pitches
1
NOH
No. of Mounting Holes (N)
4
LEAD
Lead
5
5
mm
ALT1
Exclusion from set
w/o NBP (No Belt Pulleys)
with NBP (No Belt Pulleys)
w/o NBP (No Belt Pulleys)
with NBP (No Belt Pulleys)
ALT2
Sensor Sets
w/o Sensor Sets
with Proximity Sensor (SUNX)
with Photo Sensor (SUNX)
with Photo Sensor (Omron)
with Photo Sensor (SUNX)-2
with Photo Sensor (Omron)-2
with Photo Sensor (Omron)-3
w/o Sensor Sets
with Proximity Sensor (SUNX)
with Photo Sensor (SUNX)
with Photo Sensor (Omron)
with Photo Sensor (SUNX)-2
with Photo Sensor (Omron)-2
with Photo Sensor (Omron)-3
F8A
GX-F12A (ON when near) Qty.
N/A
N/A
F8B
GX-F12B (ON when away) Qty.
N/A
N/A
SQ
Sensor Qty.
N/A
N/A
ALT4
GN Mounting Direction
No Grease Nipple
Center
Side
Upper
No Grease Nipple
Center
Side
Upper
GS
Grease Nipple Side Addition
Not applicable
Not applicable
SP
Sensor Mounting Position
Not applicable
Not applicable
MOTOR
Motor Option
w/o Motor
Panasonic-50W
Panasonic-100W
w/o Motor
Panasonic-50W
Panasonic-100W
MOD
Motor Direction
Left
Right
Left
Right
MLDIR
Motor Line Direction
-
-
BTC
Body Transparent Cover
Standard Body Cover
Tranparent Body Cover
Standard Body Cover
Tranparent Body Cover
MTC
Motor Transparent Cover
Standard Motor Cover
Tranparent Motor Cover
Standard Motor Cover
Tranparent Motor Cover