??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Mäuse Blocan Magnetschloss - Assessories
Bill of material
E00023AAE#Magnetschloss_Flächenelement mit Rahmen
ARTIKEL
Article description
Magnetic lock
TYPE
Type / Size
Surface element with frame
BEST
Order-no.
E00023AAE
AUSF
fit profile
all
A
13.2 mm
B
46 mm
C
38 mm
D
45 mm
E
35 mm
F
15 mm
HINWEISVPE
Refrence to pack quantity
Please, follow the pack quantity of delivery for this article (see catalogue)
CNSMASSEXACT
Weight
0.038 kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
84879090
LX
IF (RF.EQ.1 )THEN LX= '6000'ELSE LX = '10:5999'ENDIF