??
Catalog navigation
Загрузка CAD-моделей
Выбор CAD модели
Доступные продукты: 11
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
M-1
Bill of material
4-M-1
CN
Catalog number
DP
Pitch diameter- dp
mm
DE
Outer diameter- de
mm
DMAX
Maximum shaft bore diameter- dmax
mm
DMIN
Minimum hole diameter shaft- dmin
10 mm
D
(Pilot hole) d
mm
TYPE
Type
DB
Dimension db
mm
L
Dimension l
30 mm
S1
Dimension s1
13 mm
S2
Dimension s2
- mm
W
Dimension w
17 mm
H
Dimension h 0~+2
mm
INERTIA
Moment of inertia
kg*m2
WEIGHT
Weight
kg