??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
M.643R - Bridge handles
Bill of material
Bridge handles M.643R/200 B-M8
PARTNUMBER
Code
37353
DESCRIPTION
Description
M.643R/200 B-M8
DIM01
L
196 mm
DIM02
f
179±1 mm
DIM03
d6H
M8
DIM04
H.
45 mm
DIM05
B
15 mm
DIM06
l
27 mm
DIM07
p
13 mm
DIM08
F1
4000 N
DIM09
F2
3500 N
DIM10
L1
25 J
DIM11
L2
25 J
WEIGHT
Weight
118 g
INFOEG
Product details
Product details