??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 77
HELP_VARIABLE
Company
RCM
Description
M 90 TEM - Mini cylinders
Bill of material
M90-025-A-GR-TEM
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
0 mm
D
Diameter
19 mm
P
Nominal charging pressure
bar
PMIN
Pressure min.
10 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Nominal initial force
daN
F1I
Isothermal end force
daN
F1P
Polythrophic end force
daN
S
Surface
0.50 cm^2
W
Weight
Kg