??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
M-BLOCAN butt hinge - Assessories
Bill of material
E00049DAE Klappscharnier (Klapp-Scharnier 20 mit Befestigungssatz)
ARTIKEL
Article description
Flap hinge
TYPE
Type / Size
Klapp-Scharnier 20 mit Befestigungssatz
BEST
Order-no.
E00049DAE
SW
Swivelling range
A
30 mm
B
19.5 mm
C
11.5 mm
E
6 mm
F
7.5 mm
H
14 mm
K
9 mm
R
75.880 mm
HINWEISVPE
Refrence to pack quantity
Please, follow the pack quantity of delivery for this article (see catalogue)
CNSMASSEXACT
Weight
0.014 kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
84879090
LX
IF (RF.EQ.1 )THEN LX= '6000'ELSE LX = '10:5999'ENDIF