??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
RK Rose+Krieger
Description
M-BLOCAN corner joint KL - Assessories
Bill of material
E04036BHE#Eckverbinder _KL 20
ARTIKEL
Article description
Corner joint
TYPE
Type / Size
BEST
Order-no.
A
20 mm
B
20 mm
C
3.4 mm
HINWEISVPE
Refrence to pack quantity
Please, follow the pack quantity of delivery for this article (see catalogue)
CNSMASSEXACT
Weight
kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
84879090
LX
IF (RF.EQ.1 )THEN LX= '6000'ELSE LX = '10:5999'ENDIF