??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
RK Rose+Krieger
Description
M-Blocan Coverplate - Assessories
Bill of material
E01025DAE Abdeckkappe 20 (Schwarz)
ARTIKEL
Article description
End cover
TYPE
Type / Size
BEST
Order-no.
FARBE
Colour
A
20 mm
B
mm
C
2 mm
HINWEISVPE
Refrence to pack quantity
Please, follow the pack quantity of delivery for this article (see catalogue)
CNSMASSEXACT
Weight
kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
1 Week after receipt of order
WARTUNGSINTVALL
Maintenance interval for the item
According to assembly instructions
WEEE
Registration No. WEEE
DE71223010
INFOWWW
Further information on the website RK Rose+Krieger
Further information on the website RK Rose+Krieger
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
84879090
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)