您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09642007230
HARTING
Interface connectors
D-Sub Subminiature D connectors
Connector Filter
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{harting_qs/1/17/161/8530.prj},{NB=09642007230},{MANUID=09642007230},{AAT080=15},{BAB392=0},{QUANTITYMIN=50},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/3e/49/a4096430072xx_a.tif__web.png},{DESCSHORT=Filter adapter, Rated current: 6.5 A, Size: D-Sub 2, Thermoplastic resin (PCT), Black, C-filter, 1000 pF ±20% @ ≤100 V, Contacts: 15, Copper alloy},{DESCLONG=Filter adapter, Rated current: 6.5 A, Size: D-Sub 2, Thermoplastic resin (PCT), Black, C-filter, 1000 pF ±20% @ ≤100 V, Contacts: 15, Copper alloy},{MANUTYPEDESC=M/F DSUB FILTER ADAPTER 15PIN 1000PF},{SUPPLIERALTNO=09 64 200 7230},{MANUNAME=HARTING},{DELTIME=91},{AAO742=D-Sub},{COO=CN},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=303},{AAO676=09 64 200 7230}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
M/F DSUB FILTER ADAPTER 15PIN 1000PF
Bill of material
HARTING 09642007230
MANUID
Product number of the Manufacturer
09642007230
PREVIEW
Preview
DESCSHORT
Short Description
Filter adapter, Rated current: 6.5 A, Size: D-Sub 2, Thermoplastic resin (PCT), Black, C-filter, 1000 pF ±20% @ ≤100 V, Contacts: 15, Copper alloy
DESCLONG
Long Description
Filter adapter, Rated current: 6.5 A, Size: D-Sub 2, Thermoplastic resin (PCT), Black, C-filter, 1000 pF ±20% @ ≤100 V, Contacts: 15, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
M/F DSUB FILTER ADAPTER 15PIN 1000PF
SUPPLIERALTNO
Alternative product number
09 64 200 7230
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
91
AAO742
Brand
D-Sub
AAT080
Pole number
15
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink