1062D1-00B-00B
ASCO Numatics
In Motion
Round Line Cylinders
M Series
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{numatics/in_motion/cylinders_round/m_series/m_mpc_asmtab.prj},{NB=1062D1-00B-00B},{BORE=1062 = 1-1/16\" Bore},{BS=1-1/16},{BS3=1062},{MS=D1},{STKFF=0},{STKFRF=B},{STKFR=0},{STKFRR=B},{OPT=},{PPATH=m_mpc_temp.prj},{INVALID=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
ASCO Numatics
Description
M Series Multiposition Cylinder - M Series Multiposition Cylinder - Round Line, Non-Repairable Cylinder Line
Bill of material
1062D1-00B-00B
PN
Part Number
1062D1-00B-00B
1062D1-00B-00B
BORE
Bore
1062 = 1-1/16" Bore
1062 = 1-1/16" Bore
MS
Mount
D1 = Multiposition Nose Mount
D2 = Multiposition Rear Pivot Mount
D1 = Multiposition Nose Mount
D2 = Multiposition Rear Pivot Mount
STKFF
Full Stroke
Inch
STKFRF
Fractional Stroke
B = 1/16"
C = 1/8"
D = 3/16"
E = 1/4"
F = 5/16"
G = 3/8"
H = 7/16"
I = 1/2"
J = 9/16"
K = 5/8"
L = 11/16"
M = 3/4"
N = 13/16"
O = 7/8"
P = 15/16"
B = 1/16"
C = 1/8"
D = 3/16"
E = 1/4"
F = 5/16"
G = 3/8"
H = 7/16"
I = 1/2"
J = 9/16"
K = 5/8"
L = 11/16"
M = 3/4"
N = 13/16"
O = 7/8"
P = 15/16"
Inch
STKFR
Rear Stroke
Inch
STKFRR
Fractional Rear Stroke
B = 1/16" Aux
C = 1/8" Aux
D = 3/16" Aux
E = 1/4" Aux
F = 5/16" Aux
G = 3/8" Aux
H = 7/16" Aux
I = 1/2" Aux
J = 9/16" Aux
K = 5/8" Aux
L = 11/16" Aux
M = 3/4" Aux
N = 13/16" Aux
O = 7/8" Aux
P = 15/16" Aux
B = 1/16" Aux
C = 1/8" Aux
D = 3/16" Aux
E = 1/4" Aux
F = 5/16" Aux
G = 3/8" Aux
H = 7/16" Aux
I = 1/2" Aux
J = 9/16" Aux
K = 5/8" Aux
L = 11/16" Aux
M = 3/4" Aux
N = 13/16" Aux
O = 7/8" Aux
P = 15/16" Aux
Inch
OPT
Options
** = No Option
12 = Magnet
** = No Option
12 = Magnet