??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
M100/MV100-IR/76a/95/103 - Thru-Beam Sensors
Bill of material
M100/MV100-IR/76a/95/103
PRODUCT_PICTURE
Product Picture
MANUID
M100/MV100-IR/76a/95/103
DESCSHORT
Short Description
Thru-beam sensor M100/MV100-IR/76a/95/103
EAN
4050143030675
MANUTYPEDESC
Manufacturer Type Description
M100/MV100-IR/76a/95/103
BAC640005
Max. output current
100 mA
AAB884005
max. switching distance
20000 mm
BAA038006
min. ambient temperature
-30 °C
BAD859008
Type of light
Infrared light
BAD915006
Voltage type
DC
BAD823004
Width of sensor
11 mm
AAO737002
Delivery scope of disposable system
transmitter and receiver
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
PNP
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
60.00 °C
BAC461010
Housing material
Polycarbonate
BAD856005
Length of sensor
20 mm
BAD849004
Height of sensor
31 mm
BAD900004
Switch frequency
250.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M8
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.030
LENGTH
0.110
WIDTH
0.080
DEPTH
0.015
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink