??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
M11/MV11-Ex/40b/112 - Thru-Beam Sensors
Bill of material
M11/MV11-Ex/40b/112
PRODUCT_PICTURE
Product Picture
MANUID
M11/MV11-Ex/40b/112
DESCSHORT
Short Description
Thru-beam sensor M11/MV11-Ex/40b/112
EAN
4050143009664
MANUTYPEDESC
Manufacturer Type Description
M11/MV11-Ex/40b/112
AAB884005
max. switching distance
10000 mm
BAA038006
min. ambient temperature
-25 °C
BAD859008
Type of light
Red light, non-polarized
BAD915006
Voltage type
DC
BAD945004
Wave length of the sensors
660 nm
BAD823004
Width of sensor
18 mm
BAD950006
Material of the optical surface
Plastic
BAD898005
Design of control output
NAMUR
BAD840006
Housing construction form
Block
BAA039006
max. ambient temperature
70.00 °C
BAC461010
Housing material
Polyester
BAD856005
Length of sensor
45 mm
BAD849004
Height of sensor
50 mm
BAD900004
Switch frequency
100.000 Hz
BAD722009
suitable for safety functions
No
BAD831010
Design of electrical connection
Connector M12
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.270
LENGTH
0.138
WIDTH
0.157
DEPTH
0.062
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink