??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 5
HELP_VARIABLE
Company
TE Connectivity
Description
M12 A-Code MS-FR Double Ended Cable
Bill of material
T4162114003-005
PN
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
ASSEMBLYTYPE
Assembly Type
Pigtail
CONNECTORTYPE
Connector Type
PlugReceptacle
CABLEASSEMBLYTYPE
Cable Assembly Type
M12 to M12
SHIELDED
Shielded
CABLETYPE
Cable Type
PRODUCTTYPE
Product Type
Cable Assembly
LED
Without
NUMBEROFPOSITIONS
Number of Positions
KEYING
Keying
A
CONFIGURATION
Configuration
Double Ended
OPERATINGVOLTAGEVDC
Operating Voltage
VDC
OPERATINGVOLTAGEVAC
Operating Voltage
VAC
CABLEJACKETCOLOR
Cable Jacket Color
INSULATIONMATERIAL
Insulation Material
WIRECOLOR
Wire Color
CONNECTORCOLOR
Connector Color
Blue
CONDUCTORMATERIAL
Conductor Material
Copper Alloy
ENVIRONMENTALPROTECTION
Environmental Protection
With
CABLEEXITANGLE
Cable Exit Angle
Right Angle
CONTACTCURRENTRATINGA
Contact Current Rating
4 A
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
M12 x M12
HOUSINGMATERIAL
Housing Material
GF Nylon
WIRESIZEMM2
Wire Size
.34 mm2
WIRESIZEAWG
Wire Size
22 AWG
CABLEASSEMBLYLENGTHMM
Cable Assembly Length
mm
OVERALLOUTSIDECABLEDIAMETERMM
Overall Outside Cable Diameter
mm
M8M12APPLICATIONTYPE
M8M12 Application Type
SensorActuator
PACKAGINGMETHOD
Packaging Method
FIELDSERVICEABLE
Field Serviceable
Yes