??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
M12-CTO1BM - Transfer cable for connection of Orion1 Base to Tina 10B or M12-3R.
Bill of material
ABB - 2TLA022315R3100 + M12-CTO1BM Transf. cable O1B man. reset
PN
Product ID
2TLA022315R3100
EXTTYPE
Extended Product Type
M12-CTO1BM
INVDES
Invoice Description
M12-CTO1BM Transf. cable O1B man. reset
DES
Description
Transfer cable for connection of Orion1 Base to Tina 10B or M12-3R.
DESCLONG
Long Description
Transfer cable, L=0.2 m, 8 x 0.34 mm2 + shield with straight M12-8 male + female connectors. Shield connected to pin 7 (0 V) on male connector. Can be used when connecting an Orion1 Base in manual reset to Tina 10B or M12-3R.
INTNO
International product number
7350024482973
MANUID
Product number of the Manufacturer
2TLA022315R3100
EF000215
Type of accessory/spare part
Other
EF013236
Accessory
true
EF013237
Spare part
false
CTN
Customs tariff number
85444290
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
M12-CTO1BM