??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
M12-CTURAX-O3B - Transfer cable for connection of Orion1 Base to Urax-D1R.
Bill of material
ABB - 2TLA022315R3400 + M12-CTURAX O3B Transf. cable Urax O3B
PN
Product ID
2TLA022315R3400
EXTTYPE
Extended Product Type
M12-CTURAX-O3B
INVDES
Invoice Description
M12-CTURAX O3B Transf. cable Urax O3B
DES
Description
Transfer cable for connection of Orion1 Base to Urax-D1R.
DESCLONG
Long Description
Transfer cable, L=1 m, 8 x 0.34 mm2 + shield with straight M12-5 male + M12-8 female connectors. Shield connected to pin 3 (0 V) on male connector. Can be used when connecting Orion3 Base to an URAX-D1R.
INTNO
International product number
7350024483000
MANUID
Product number of the Manufacturer
2TLA022315R3400
EF000215
Type of accessory/spare part
Other
EF013236
Accessory
true
EF013237
Spare part
false
CTN
Customs tariff number
85444290
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
M12-CTURAX-O3B