??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M12 Non-Flush Cable
Bill of material
CA12CLC08BPM1RT
CODE
Code
MTYP
Mounting type
Non-Flush
SWDIS
Switching distance
0,5÷8 mm
SWOUT
Switching output
2x selectable NPN/PNP/NO/NC/Teach_in
INT
Interface
-
PWDC
Rated voltage DC
10÷40 Vdc
PWAC
Rated voltage AC
- Vac
MXCUR
Max output current
200 mA
NLCUR
No load current
12 mA
CON
Connection type
HOU
Housing type
M12, cylindric, plastic
DIM1
Diameter
12 mm
DIM2
Lenght
mm
IP
IP rating
IP68
TMP
Operating temperature
-20°÷+85°C/-4°÷+185°F C°/°F
DS
Datasheet
ca12clc08bpm1rt.pdf pdf