??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 PFT Crimp 8-pole X-coded female 0.5m
Bill of material
HARTING 21330700853005
MANUID
Product number of the Manufacturer
21330700853005
PREVIEW
Preview
DESCSHORT
Short Description
Panel feed through, Pre-assembled on one side, EtherRail cable (4x 2x AWG 24/7), for rear mounting, Cable length: 0.5 m
DESCLONG
Long Description
Panel feed through, Pre-assembled on one side, EtherRail cable (4x 2x AWG 24/7), for rear mounting, Cable length: 0.5 m
MANUTYPEDESC
Manufacturer Type Description
M12 PFT Crimp 8-pole X-coded female 0.5m
SUPPLIERALTNO
Alternative product number
21 33 070 0853 005
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
105
AAB733
Cable length
0.500 m
AAC076
Coding (head 1)
X-coded
AAC103
screen connection present
Yes
AAC108
Degree of protection (IP), mounted
IP65 / IP67, mated condition
AAC202
Material of the contact coat
Gold
AAF726
rated current
0.500 A
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-109
AAS465
Insertion cycles, min.
100
AAW083
Construction form of the plug connector
Female
BAA039
max. operating ambient temperature
85 °C
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink