??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M12 Plug, 4 wires cable
Bill of material
CONE14NF-APT5
CODE
Code
CONTYP
Connector type
CONWIR
Connection wires
4 wires
PW
Rated voltage
Vac/dc
MAXCUR
Max current
4 A
LED
LED control signal
CABLEN
Cable lenght
m
CABDIA
Outer cable diameter
5,2 mm
WIRSEC
Wires cross section
0,34 mm2
CABMAT
Cable material
DIM1
Lenght front-plug cable
mm
DIM2
Lenght angled-plug cable
mm
DIM3
Plug outer diameter
15 mm
IP
IP rating
IP67
POL
Pollution degree
3
TMP
Operating temperature
C°/°F
DS
Datasheet
CONE_DS_EN.pdf pdf