99 0430 12 04
binder
Automation Technology - Sensors and Actuators
M12-A
Female cable connector, metal locking system, screw clamp connection, solder termination on 12 pol
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{binder/automation20technology20-20sensors20and20actuators/m12-a/female20cable20connector2c20metal20locking20system2c20screw20clamp20connection2c20solder20termination20on201220pol/m122c20series207132c20automation20technology20-20sensors20and20actuators.prj},{NB=99 0430 12 04},{ARTNR=99 0430 12 04},{PREVIEW=../../../_pool_/f6/de/713_2_sk.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{ZUL1=UL},{BEZKUZ=M12, series 713, Automation Technology - Sensors and Actuators},{BEZ=M12-A female cable connector, Contacts: 4, 6.0 - 8.0 mm, unshielded, screw clamp, IP67, UL},{BER=Automation Technology - Sensors and Actuators},{STBAUF=female cable connector},{POLZ=4},{PRGRKU=M12-A},{SER=series 713},{STVER=screw},{ANSQM=max. 0.75 mm²},{ANSQA=max. AWG 18},{MECHLD=> 50 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=2500 V},{VERSMG=3},{UEBRSK=II},{ISLTFG=III},{PRFSSP=2500 V},{BEMSTR=4 A (3 A UL)},{DGWST=≤ 8 mΩ}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
binder
Description
M12, series 713, Automation Technology - Sensors and Actuators - female cable connector
Bill of material
99 0430 12 04
PREVIEW
Preview
../../../_pool_/f6/de/713_2_sk.png
../../../_pool_/f6/de/713_2_sk.png
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
99 0430 12 04
99 0430 12 04
SHZART1
Degree of Protection 1
IP67
ZUL1
Permit 1
UL
UL
BEZKUZ
Description (short)
M12, series 713, Automation Technology - Sensors and Actuators
BEZ
designation
M12-A female cable connector, Contacts: 4, 6.0 - 8.0 mm, unshielded, screw clamp, IP67, UL
M12-A female cable connector, Contacts: 4, 6.0 - 8.0 mm, unshielded, screw clamp, IP67, UL
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
female cable connector
POLZ
Number of contact
4
4
PRGRKU
Product group (short)
M12-A
SER
Series
series 713
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
max. 0.75 mm²
max. 0.75 mm²
ANSQA
Cross-sectional area (AWG)
max. AWG 18
max. AWG 18
MECHLD
Mechanical operation
> 50 Mating cycles
> 50 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
250 V
250 V
BESSP
Rated impulse voltage
2500 V
2500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
III
PRFSSP
Test impulse voltage
2500 V
2500 V
BEMSTR
Rated current (40°C)
4 A (3 A UL)
4 A (3 A UL)
DGWST
Contact resistance
≤ 8 mΩ
≤ 8 mΩ
GEW
Weight
24.54
24.54
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
KBDRL
Cable outlet
6.0 - 8.0 mm
6.0 - 8.0 mm
MAGK
Material housing/cable
PA
MATVER
Locking material
Zinc die-cast nickel-plated
KONT
Contact material
CuZn (brass)
CuZn (brass)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement