77 3734 0000 40405-0200
binder
Automation Technology - Sensors and Actuators
M12-A
Female angled connector, moulded, PP, stainless steel locking ring, Food and Beverage, acc. to FDA
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{binder/automation20technology20-20sensors20and20actuators/m12-a/female20angled20connector2c20moulded2c20pp2c20stainless20steel20locking20ring2c20food20and20beverage2c20acc.20to20fda/m122c20series207632c20automation20technology20-20sensors20and20actuators.prj},{NB=77 3734 0000 40405-0200},{ARTNR=77 3734 0000 40405-0200},{PREVIEW=../../../_pool_/da/73/763_2_wd_fb_pp.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP69K},{SHZART2=IP67},{ZUL1=Ecolab},{ZUL2=FDA compliant},{BEZKUZ=M12, series 763, Automation Technology - Sensors and Actuators},{BEZ=M12-A female angled connector, Contacts: 5, unshielded, moulded cable, IP69K, Ecolab, FDA compliant, Special TPE grey, 5 x 0.34 mm², stainless steel, 2 m},{BER=Automation Technology - Sensors and Actuators},{STBAUF=female angled connector},{POLZ=5},{PRGRKU=M12-A},{SER=series 763},{STVER=screw},{ANSQM=0.34 mm²},{ANSQA=AWG 22},{MECHLD=> 100 Mating cycles}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 15
HELP_VARIABLE
Company
binder
Description
M12, series 763, Automation Technology - Sensors and Actuators - female angled connector
Bill of material
77 3734 0000 40405-0200
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
77 3734 0000 40405-0200
77 3734 0000 40405-0200
SHZART1
Degree of Protection 1
IP69K
SHZART2
Degree of Protection 2
IP67
ZUL1
Permit 1
Ecolab
ZUL2
Permit 2
FDA compliant
BEZKUZ
Description (short)
M12, series 763, Automation Technology - Sensors and Actuators
BEZ
designation
M12-A female angled connector, Contacts: 5, unshielded, moulded cable, IP69K, Ecolab, FDA compliant, Special TPE grey, 5 x 0.34 mm², stainless steel, 2 m
M12-A female angled connector, Contacts: 5, unshielded, moulded cable, IP69K, Ecolab, FDA compliant, Special TPE grey, 5 x 0.34 mm², stainless steel, 2 m
BER
Range
Automation Technology - Sensors and Actuators
STBAUF
Connector design
female angled connector
POLZ
Number of contact
5
5
PRGRKU
Product group (short)
M12-A
SER
Series
series 763
STVER
Connector locking system
screw
ANSQM
Cross-sectional area (mm)
0.34 mm²
0.34 mm²
ANSQA
Cross-sectional area (AWG)
AWG 22
AWG 22
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
unshielded
SPNG
Voltage
60 V
60 V
BESSP
Rated impulse voltage
1500 V
1500 V
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
II
PRFSSP
Test impulse voltage
1500 V
1500 V
BEMSTR
Rated current (40°C)
4 A
4 A
DGWST
Contact resistance
≤ 3 mΩ
GEW
Weight
96
96
OBGTC
Temperature range to (°C)
105 °C
UNGTC
Temperature range from (°C)
-40 °C
KABDURM
Cable diameter
5.1
5.1
KABLAE
Cable length
2 m
2 m
BIRKF
Bending radius, fixed cable
≥ 5 x Ø
BIRKB
Bending radius, moving cable
≥ 10 x Ø
BIZY
Bending cycles
ZLBE
Permitted acceleration
VEHO
Travel distance, horizontal
VEVE
Travel distance, vertical
VEGES
Travel speed
LIZABA
Structure of the cable
43 x 0.10 mm
43 x 0.10 mm
UTEKBC
Temperature range cable in move from
-25 °C
-25 °C
UTEKFC
Temperature range cable fixed from
-50 °C
-50 °C
OTEKBC
Temperature range cable fixed to
105 °C
ULST1
UL style 1
MAGK
Material housing/cable
PP
MATVER
Locking material
stainless steel
MATMA1
Sheath material
Special TPE
MANFAB
Sheath color
grey
KONT
Contact material
CuZn (brass)
CuZn (brass)
ISLLI1
Single-lead insulation
modified TPE
modified TPE
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement