??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
binder
Description
M12, series 876, Automation Technology - Data Transmission - contact insert
Bill of material
09 3782 202 08
PREVIEW
Preview
PRODUCT_PHOTO
Product photo
Product photo
ARTNR
Partnumber
09 3782 202 08
SHZART1
Degree of Protection 1
IP67
ZUL1
Permit 1
UL
BEZKUZ
Description (short)
M12, series 876, Automation Technology - Data Transmission
BEZ
designation
M12-X contact insert, Contacts: 8, shieldable, dip-solder, IP67, UL
BER
Range
Automation Technology - Data Transmission
STBAUF
Connector design
contact insert
POLZ
Number of contact
8
PRGRKU
Product group (short)
M12-X
SER
Series
series 876
STVER
Connector locking system
screw
MECHLD
Mechanical operation
> 100 Mating cycles
EMVTL
EMC compliance
shieldable
SPNG
Voltage
50 V (AC) / 60 V (DC)
VERSMG
Pollution degree
3
UEBRSK
Overvoltage category
II
ISLTFG
Insulating material group
III
BEMSTR
Rated current (40°C)
0.5 A
DGWST
Contact resistance
≤ 15 mΩ
GEW
Weight
7.15
OBGTC
Temperature range to (°C)
85 °C
UNGTC
Temperature range from (°C)
-40 °C
MAGK
Material housing/cable
PA
MATVER
Locking material
CuZn (Brass nickel plated)
KONT
Contact material
CuSn (bronze)
CONTACT_ARRANGEMENT
Contact arrangement
Contact arrangement