??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 16
HELP_VARIABLE
Company
Carlo Gavazzi
Description
M18 Flush Cable
Bill of material
CA18CLF08TC
CODE
Code
MTYP
Mounting type
Flush
SWDIS
Switching distance
mm
SWOUT
Switching output
INT
Interface
PWDC
Rated voltage DC
Vdc
PWAC
Rated voltage AC
Vac
MXCUR
Max output current
mA
NLCUR
No load current
mA
CON
Connection type
Cable
HOU
Housing type
M18, cylindric, plastic
DIM1
Diameter
18 mm
DIM2
Lenght
mm
IP
IP rating
TMP
Operating temperature
C°/°F
DS
Datasheet
ca18cln12tom6.pdf pdf