??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
M2 - Isonic 2000 Manifold
Bill of material
M2A04-00
PN
Part No.
M2A04-00
PCF
Product Category - Family
Manifold - Isonic 2000
ITS
Inlet Tube Size
NS
Number of Stations
MA
Manifold Accessories
O
Options
A
4.18 INCH
B
2.43 INCH
C
1.12 INCH
D
0.49 INCH
E
4.18 INCH
F
0.16 INCH
G
1.03 INCH
H
0.79 INCH
I
0.67 INCH
J
0.31 INCH
K
0.63 INCH
L
0.87 INCH
M
1.05 INCH
N
1.82 INCH
P
0.34 INCH
R
0.32 INCH
S
0.26 INCH
T
0.42 INCH
U
0.32 INCH
V
0.24 INCH
W
0.99 INCH
Z
0.23 INCH