??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M23 P Cable to Cable Housing 7-12mm
Bill of material
HARTING 09156000310
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09156000310
DESCSHORT
Short Description
Panel feed through housing, Rear mounting, EMC version, Size: M23, Screw locking, ComLock rapid locking
DESCLONG
Long Description
Panel feed through housing, Rear mounting, EMC version, Size: M23, Screw locking, ComLock rapid locking, Material (hood/housing): Copper-zinc alloy, Nickel plated, Degree of protection: IP67 / IP69 / IPX9K acc. to ISO 20653, locked condition
MANUTYPEDESC
Manufacturer Type Description
M23 P Cable to Cable Housing 7-12mm
SUPPLIERALTNO
Alternative product number
09 15 600 0310
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAB373
Type of interlock
Threaded joint
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
Feed-through header
AAB504
Housing coating
nickel-plated
AAC108
Degree of protection (IP), mounted
IP67 / IP69 / IPX9K acc. to ISO 20653, locked condition
BAC461
material of housing
Brass
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink