??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
M3FK20LX_BPZ:M3FK20LX
Bill of material
M3FK20LX Valve (0)
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
SA700ID26
Product description
M3FK20LX Valve
SA110ID05
Product type (ASN)
M3FK20LX
PREVIEW
Preview
LODLEVEL
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID27
Nominal width system
DN
SA700ID28
nominal dimension
20.00
SA700ID06
kvs value
5.00 m³/h
SA700ID30
nominal pressure
32
SA71012ID04
Width
170.00 Inch
SA71012ID05
Depth
70.0 Inch
SA71012ID06
Height
265.00 Inch
SA71012ID08
Weight
3.500 lb
SA700ID07
Maximum operating temperature
120.00 °C
SA700ID08
Maximum operating pressure
32.00 bar
SA400ID03
Body material
steel
SA810ID03
Manufacturer order number
BPZ:M3FK20LX
SA810ID04
Datanorm number
BPZ:M3FK20LX
SA810ID06
GTIN number
7612914015891
SA810ID10
Description text
Mixing/2-port refrigerant valve, solder connection, PN32, DN20, kvs 5, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20190918
ETIMCLASSC
ETIM classcode
EC010303
ETIMCLASSN
ETIM classname
Three-way solenoid valve
IFCEXPORT
IfcExportAs
IfcValve.GASCOCK
OMNICLASSNU
OmniClass number
23-27 31 61
OMNICLASS
OmniClass title
Thermostatic Expansion Valves
UNICLASSC
Pr_65_54_85_26
SA010ID02
Sheet number of the guideline
2