??
Catalog navigation
下載CAD模型
Previews
3D
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
M3FK25LX_BPZ:M3FK25LX
Bill of material
M3FK25LX Valve (0)
SA010ID04
Manufacturer name
Siemens Building Technologies AMERICAS Portfolio
SA700ID26
Product description
M3FK25LX Valve
SA110ID05
Product type (ASN)
M3FK25LX
PREVIEW
Preview
LODLEVEL
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID27
Nominal width system
DN
SA700ID28
nominal dimension
25.00
SA700ID06
kvs value
8.00 m³/h
SA700ID30
nominal pressure
32
SA71012ID04
Width
200.00 Inch
SA71012ID05
Depth
70.0 Inch
SA71012ID06
Height
279.00 Inch
SA71012ID08
Weight
4.200 lb
SA700ID07
Maximum operating temperature
120.00 °C
SA700ID08
Maximum operating pressure
32.00 bar
SA400ID03
Body material
steel
SA810ID03
Manufacturer order number
BPZ:M3FK25LX
SA810ID04
Datanorm number
BPZ:M3FK25LX
SA810ID06
GTIN number
7612914015907
SA810ID10
Description text
Mixing/2-port refrigerant valve, solder connection, PN32, DN25, kvs 8, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packing unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20190918
ETIMCLASSC
ETIM classcode
EC010303
ETIMCLASSN
ETIM classname
Three-way solenoid valve
IFCEXPORT
IfcExportAs
IfcValve.GASCOCK
OMNICLASSNU
OmniClass number
23-27 31 61
OMNICLASS
OmniClass title
Thermostatic Expansion Valves
UNICLASSC
Pr_65_54_85_26
SA010ID02
Sheet number of the guideline
2