??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
M4 - Isonic MOD 4000 Manifold
Bill of material
M4A02-0N
PN
Part No.
M4A02-0N
PCF
Product Category - Family
Manifold
FAM
Family
Isonic 4000 (4-Way)
CS
Collet Size
NS
Number of Stations
MA
Manifold Assembly
WO
Wiring Options
None
A
2.60 Inch
B
1.72 Inch
C
1.56 Inch
D
0.83 Inch
E
0.77 Inch
F
0.56 Inch
G
0.79 Inch
H
1.95 Inch
I
1.20 Inch
J
0.32 Inch
K
1.16 Inch
L
0.18 Inch