??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
M4F - Foot Pedal Valve
Bill of material
M4F210-08-G
PN
Part No.
M4F210-08-G
MODEL
Model
M4F
PS
P Port Size
1/4 NPT
NOTE
Note
A
245.00 mm
A1
200.00 mm
A2
170.00 mm
B
135.00 mm
B1
73.00 mm
C
99.00 mm
C1
85.00 mm
D
134.80 mm
E
87.00 mm
E1
41.00 mm
F
137.00 mm
G
10.50 mm
H
53.00 mm
I
75.39 mm
J
6.00 mm
K
23.00 mm
L
2.00 mm
M
42.00 mm
M1
21.00 mm
M2
6.00 mm
N
25.00 mm
P
P Port
1/4 NPT