??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
M4HV - Hand Lever Valve
Bill of material
M4HV310-08-S
PN
Part No.
M4HV310-08-S
MODEL
Model
M4HV
CODE
Code
VT
Valve Type
PS
Port Size
1/4 NPT
MT
Mounting Type
Panel Nut
A
88.5 mm
B
56 mm
C
1.5 mm
D
D Port
1/4 NPT
E
13.5 mm
F
M40x1.5
G
104 mm
H
6.6 mm
I
74 mm
J
62 mm
K
51 mm
L
3 mm
M
62 mm
N
74 mm
P
140 mm