??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
M4L - Push-Pull Valve
Bill of material
M4L210-06
PN
Part No.
M4L210-06
MODEL
Model
M4L
CODE
Code
VT
Valve Type
5 Port - 2 Position
PS
Port Size
1/8 NPT
A
A Port
1/8 NPT
A1
18.00 mm
A2
22.70 mm
A3
31.70 mm
A4
13.70 mm
A5
36.00 mm
B
B Port
1/8 NPT
C
C Dia.
3.2 (Through Hole) mm
C1
38.00 mm
C2
12.70 mm
C3
17.00 mm
D
D Dia.
4.3 (Through Hole) mm
D1
20.00 mm
D2
21.70 mm
D3
23.50 mm
E
35.00 mm
F
22.00 mm
G
98.3-102.3 mm
H
65.00 mm
H1
10.00 mm
J
J Dia.
22.00 mm
M
M14x1.0