You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Aceptar
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
español
italiano
日本語
中文
中文 (繁體)
español
QA認證資訊
目錄: AirTAC
Created: 14.09.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AirTAC
M5B11006
AirTAC
Pneumatic equipment
Valves
Manu Or Mechanical Control Valve
M5 Series (5/2 Way)
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{airtac/pneumatic_equipment/valves/mechanical_valve/m5/m5_st_asmtab.prj},{NB=M5B11006},{TYPE=B},{VALVE=100 Series single control},{PORT=1/8\"},{PORTHELP=06},{COLOR=},{TT=},{INFO=PDF Catalogues},{A=1/8\"},{AT=9.728},{A1=1/8\"},{A1T=9.728},{B=18},{C=15.0},{D=57.5},{E=63.0},{F=29.0},{G=18.0},{H=27},{J=22.0},{K=14},{L=3.3},{M=21.0},{N=16},{P=14},{Q=14},{C1='','N/A'},{C2='-R','Red','-G','Green','-B','Black'},{C3='-R','Red'},{CODE=110},{VN=1},{PPATH=st_assembly/m5_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
AirTAC
Description
M5 - Control Valve
Bill of material
M5B11006
MODEL
Model
M5B11006
M5B11006
TYPE
Type
Basic
Long handle type
Short handle type
Lever type
Roller type
Roller with free return type
Latching type
Protruding type
Flat type
Mushroom type
Selector type
Basic
Long handle type
Short handle type
Lever type
Roller type
Roller with free return type
Latching type
Protruding type
Flat type
Mushroom type
Selector type
VALVE
Valve code
100 Series single control
100 Series single control
PORT
Port size
1/8"
1/8"
COLOR
Button color
N/A
N/A
TT
Thread type
PT
NPT
G
PT
NPT
G
A
1/8"
1/8"
A1
1/8"
B
18
18
mm
C
15.0
15.0
mm
D
57.5
57.5
mm
E
63.0
63.0
mm
F
29.0
29.0
mm
G
18.0
18.0
mm
H
27
27
mm
J
22.0
22.0
mm
K
14
14
mm
L
3.3
3.3
mm
M
21.0
21.0
mm
N
16
16
mm
P
14
14
mm
Q
14
14
mm