??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m83513_01_cn - Cinch Connectivity Solutions
Bill of material
M83513/01-CN
PN
Part Number
M83513/01-CN
DESC
Description
MIL-DTL-83513 Metal Shell Connector, Plug, 21 Positions, Shell Finish - Nickel, Male, Solder Cup
CT
Connector Type
Plug
CG
Contact Gender
Male
NOP
Number of Positions
21
TT
Termination Type
Solder Cup
CR
Current Rating
3 A