??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
MABF 215-1
Bill of material
89604001
MD01
VAR__MANUID_
89604001
DESCSHORT
Short Description
MABF 215-1
DESCLONG
Long Description
<p class="artikelgruppentext">Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for mast/pipe diameters of 60 to 170 mm</p>, for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox 250 (transverse), Abox Pro 250 (transverse) Abox Pro 350, Abox Pro 350<br /><strong>Dimensions: </strong>47 x 215 x 15 mm
INTNO
International product number
4013902681570
MANUID
Product number of the Manufacturer
89604001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
MABF 215-1
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.2704
LENGTH
215
WIDTH
47
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
73079980
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04