??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MEDAN
Description
MACD-2035-2030 - Shock absorbers(Double cushion)
Bill of material
MACD-2030-3-M20x1.5
MODEL
Model
TD
Thread
M20x1.5
ST
Stroke
mm
A
mm
B
123.0 mm
C
17.8 mm
D
mm
E
15.8 mm
F
mm
G
mm
H
26.0 mm
I
7.0 mm
WT
Weight (g)