??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MINDMAN
Description
MAD-3625-3650 - Shock absorbers(Adjustable)
Bill of material
MAD-3625-M36x1.5
MODEL
Model
IT
Impact head
TD
Thread
M36x1.5
ST
Stroke
mm
A
mm
B
mm
C
35.5 mm
D
10.0 mm
E
26.0 mm
F
mm
G
mm
H
46.0 mm
I
15.0 mm
J
mm
K
mm
WT
Weight (g)