??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-BLASP-METALL-DÜ - Blow Gun with Metal Nozzle
Bill of material
87000100
ARTNR
Product-No.
87000100
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Composite material. Port thread with brass insert, Nozzle: Steel thread
G
Thread
G 1/4 internal thread Zoll
L
Length
235 mm
D
Steel nozzle
Ø-3 x 6 mm mm
LD
Length of nozzle
110 mm
DF
Flow at 6 bar
23 N.m3/h
T
Temperature
-15°C bis +70ºC °C
MB
Max. operating pressure
10 bar
GEW
Weight
138 g
CTN
Customs tariff number
84678900