lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
16019221
MÄDLER
Drive Element
DIN Parts
ISO-Standard 17396
Pulleys, Profile AT
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/antriebselemente/din_teile/iso17396/at-profil/bordscheiben_zrr_rf.prj},{NB=16019221},{ARTNR=16019221},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{S=1.0},{DA=91.0},{DP=85.5},{DI=76.0},{GEW=16},{TEXT=Bordscheibe},{CTN=73182900}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 87
HELP_VARIABLE
Company
MÄDLER
Description
MAE-BS-ZRR-RF - Flanges for Timing Belt Pulleys, Stainless
Bill of material
16019221
ARTNR
Product No.
16019221
16019221
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
BZ
Designation
Flanged pulley Ø 91 x Ø 76 x 1
Flanged pulley Ø 91 x Ø 76 x 1
S
s
1.0
1.0
mm
DA
da
91.0
91.0
mm
DP
dp
85.5
85.5
mm
DI
di
76.0
76.0
mm
GEW
Weight
16
16
g
CTN
Customs tariff number
73182900