Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
83001100
MÄDLER
Pneumatics
Air Preparation Equipment and Accessories
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/pneumatik/wartungseinheiten_u_zub/filterregler.prj},{NB=83001100},{ARTNR=83001100},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Behälter: Polykarbonat, Gehäuse: Zink-Druckguss, O-Ringe: synthetische Elastomere, Filterelement: Polypropylen},{AUSF=Filterregler},{ANS=G1/4},{ARTNR1=83000701},{BM=Druckluft},{BD=max. 10 bar},{FE=40 μm Standard},{RB=0,3 bis 10 bar Standard},{GEW=520},{CTN=84811005}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-FILTERREGLER - Regulator with Manual Draining, Medium Compressed Air, Operating pressure max. 10 bar
Bill of material
83001100
ARTNR
Product-No.
83001100
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Bowl: Polycarbonate, Housing: Zinc die-cast, O-ring seals: synthetic elastomers, Filter element: Polypropylene
AUSF
Version
Filter/Regulator
ANS
Connection
G1/4
Zoll
ARTNR1
Product No. Spare filter
83000701
BM
Medium
Compressed Air
BD
Operating pressure
max. 10 bar
bar
FE
Filter element
40 μm standard
RB
Pressure range
0.3 to 10 bar as standard
GEW
Weight
520
g
CTN
Customs tariff number
84811005