??
Catalog navigation
Download CAD models
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
MÄDLER
Description
MAE-FLEX-SCHL-PVC - Flexible Hoses, Material PVC
Bill of material
87020814
ARTNR
Product-No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Kunststoff blau
MAT
Material
PVC, transparent, blau, mit Polyamidverstärkung
DIA
Diameter Inner/Outer
mm
ESD
Operating pressure at 20ºC
15 bar
MAXD
Max. Pressure at 20°C
50 bar
MAXT
Max. Temperature
60 °C
AW
Application
for compressed air, oil and water
GEW
Weight per meter
g
CTN
Customs tariff number
39173200