??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
MÄDLER
Description
MAE-IZK-M2.5-C45 - Straight-Toothed Internal Gears Made from Steel C45, Module 2,5
Bill of material
24246000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45
M
Module
2.5
Z
Number of teeth
B
b
25 mm
D
d
mm
DI
di
mm
DA
mm
GEW
Weight
kg
CTN
Customs tariff number
84839089