??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 4
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-5:1-KST - Bevel Gears Made from Plastic, Straight-Tooth System, Ratio 5:1
Bill of material
35559900
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
MAT
Material
HW
Note
The bevel gears only run in pairs in the transmission ratio and with the same module.
US
Ratio
5 : 1
M
Module
1.0
Z
Number of teeth
DA
da
mm
D
d
mm
ND
mm
NL
mm
L1
mm
L
mm
S
mm
B
b
9.9 mm
BH9
B
mm
E
mm
MD
perm. Torque* - Basis for calculations see page 274
Ncm
GEW
Weight
g
CTN
Customs tariff number
84839089