You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
lietuvių
Nederlands
polski
中文
English (United States)
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
14052501
MÄDLER
Drive Element
Roller Chains
Chain tensioner and tensioning elements
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{maedler/antriebselemente/rollenketten/kettenspanner_kettenradsaetze_spannelemente/kr-satz_zweif.prj},{NB=14052501_0_0},{ARTNR=14052501},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Kettenräder: Stahl St40/50, Kugellager: Wälzlagerstahl, Schraube/Muttern: Stahl verzinkt},{PSE=1 und 2},{DINISONR=08 B-2},{Z=15},{TK=61.09},{LKR=0.00},{LBM=0.00},{L=70},{W=M10},{GEW=0.40},{LKR0=0.000},{LKRE=22.200},{PPATH=kr-satz_zweif_sbl.prj},{CTN=84839089},{DIST=4.033}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-SATZ-ZWEIF - Sprocket Sets for Chain Tensioners, Double
Bill of material
14052501
ARTNR
Product No.
14052501
14052501
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Sprockets: Steel St40/50, Ball Bearing: roller bearing steel, Screw/Nuts: steel zinc-plated
PSE
Size - Matching Tensioning Element
1 and 2
1 and 2
DINISONR
DIN ISO-No.
08 B-2
08 B-2
Z
Number of teeth
15
15
TK
Pitch-Ø
61.09
61.09
mm
LKR
Position sprocket
mm
Enter value for LKR
Position sprocket
mm
cm
inch
ft
確定
LBM
Position of mounting nut
mm
Enter value for LBM
Position of mounting nut
mm
cm
inch
ft
確定
L
70
70
mm
W
M10
M10
mm
GEW
Weight
0.40
0.40
kg
CTN
Customs tariff number
84839089
DIST
4.033
4.033