Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
41200703
MÄDLER
Getriebe und Getriebemotoren
Worm Gear Screw Jacks
Equipment worm gear screw jacks
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/spindelhubgetriebe/zubehoer_spindelhubgetriebe/krg_ku_i_ba-k_ausf-10.prj},{NB=41200703},{ARTNR=41200703},{GR=2},{MD50=110},{ABD1=17.0},{MD250=95},{ABD2=83.0},{MD500=90},{ABD3=167},{MD750=87},{ABD4=250.0},{MD1000=82},{ABD5=333},{MD1500=74},{ABD6=500},{MD3000=58},{ABD7=1000},{P50=0.21},{P250=0.87},{P500=1.66},{P750=2.40},{P1000=3.01},{P1500=4.08},{P3000=6.39},{B=120},{C=60.0},{D1=20},{D2=25},{E1=115},{E2=115},{F1=162},{F2=162},{G=2},{H=75},{L1=80},{L2=80},{O=3},{P1=45},{P2=45},{R=100},{S=100},{T=10},{U=72},{V=25.0},{OELF=0.6},{GEW=12.0},{DA1=25},{DA2=30},{PFH=6},{PFTW=3.5},{PFBD1=6},{PFLD1=36},{PFH2=7},{PFTW2=4.0},{PFBD2=8},{PFLD2=36},{PFBD3=8},{PFLD3=36},{II=10},{IIT=16},{JJ=10},{YA=4},{YB=4},{D1H13=15},{D1T=5.6},{DK=13.0},{K=5.0},{SW=6},{SWT1=3.0},{TK=100}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 31
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KRG-KU/I-K/10 - Bevel Gearboxes KU/I, Type K, Version 10, Ratio 1:1 to 6:1
Bill of material
41200703
ARTNR
Product No.
41200703
41200703
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Grey cast iron white
MAT
Material
Housing made of heavy-walled cast iron, spiral-toothed bevel gears, case-hardened, lapped in pairs
AUSF
Model / Version
Model H / Version 80
UE
i - Ratio
3 : 1
3 : 1
GR
Gearbox size
2
2
MD50
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
110
110
Nm
ABD1
Output speed n2 at permissible output Torque T2 / MD50
17.0
17.0
1/min.
MD250
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
95
95
Nm
ABD2
Output speed n2 at permissible output Torque T2 / MD250
83.0
83.0
1/min.
MD500
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
90
90
Nm
ABD3
Output speed n2 at permissible output Torque T2 / MD500
167
167
1/min.
MD750
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
87
87
Nm
ABD4
Output speed n2 at permissible output Torque T2 / MD750
250.0
250.0
1/min.
MD1000
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
82
82
Nm
ABD5
Output speed n2 at permissible output Torque T2 / MD1000
333
333
1/min.
MD1500
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
74
74
Nm
ABD6
Output speed n2 at permissible output Torque T2 / MD1500
500
500
1/min.
MD3000
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
58
58
Nm
ABD7
Output speed n2 at permissible output Torque T2 / MD3000
1000
1000
1/min.
P50
Max. Input Power P1 in kW** at Input Speed n1 = 50 1/min.
0.21
0.21
KW
P250
Max. Input Power P1 in kW** at Input Speed n1 = 250 1/min.
0.87
0.87
KW
P500
Max. Input Power P1 in kW** at Input Speed n1 = 500 1/min.
1.66
1.66
KW
P750
Max. Input Power P1 in kW** at Input Speed n1 = 750 1/min.
2.40
2.40
KW
P1000
Max. Input Power P1 in kW** at Input Speed n1 = 1000 1/min.
3.01
3.01
KW
P1500
Max. Input Power P1 in kW** at Input Speed n1 = 1500 1/min.
4.08
4.08
KW
P3000
Max. Input Power P1 in kW** at Input Speed n1 = 3000 1/min.
6.39
6.39
KW
B
b
120
120
mm
C
c
60.0
60.0
mm
D1
d1 - j6
20
20
mm
D2
d2 - j6
25
25
mm
E1
e1
115
115
mm
E2
e2
115
115
mm
F1
f1
162
162
mm
F2
f2
162
162
mm
G
g
2
2
mm
H
h
75
75
mm
I
i
M10 x 16
M10 x 16
mm
J
j
M10 x 15
M10 x 15
mm
L1
l1 - f7
80
80
mm
L2
l2 - f7
80
80
mm
O
o
3
3
mm
P1
p1
45
45
mm
P2
p2
45
45
mm
R
r
100
100
mm
S
s
100
100
mm
T
t
10
10
mm
U
u
72
72
mm
V
v
25.0
25.0
mm
D1PF
keyway size for Ød1 - j6
6 x 36
6 x 36
mm
D2PF
keyway size for Ød2 - j6
8 x 36
8 x 36
mm
OELF
Oil filling
0.6
0.6
dm^3
GEW
Weight
12.0
12.0
kg
CTN
Zolltarifnummer
84834023