Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
41204571
MÄDLER
Getriebe und Getriebemotoren
Worm Gear Screw Jacks
Equipment worm gear screw jacks
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/spindelhubgetriebe/zubehoer_spindelhubgetriebe/krg_mku_ba_h_ausf_70.prj},{NB=41204571},{ARTNR=41204571},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Alumnium},{MAT=Gehäuse und Flansche aus Aluminium, Spiralverzahnte Kegelräder, einsatzgehärtet, paarweise geläppt},{AUSF=Bauart H / Ausführung 70},{UE=1:1},{GR=045},{A=57.5},{B=45},{C=45},{D1=10},{D2=10},{D3=10},{E1=53},{E2=53},{F1=78},{F2=78},{H=30.5},{I=M4 x 8},{J=M4 x 8},{L1=32},{L2=32},{N=34.5},{O=2.0},{P1=23},{P2=23},{R=30},{S=39},{PG1=3 x 18},{PG2=3 x 69},{GEW=460},{PG1B=3},{PG1L=18},{PNT=1.8},{PNH=3},{APG1=2.0},{PG2B=3},{PG2L=69},{GF1=4},{GF1T=8},{GF2=4},{GF2T=8},{DS=38.0},{SK=3.2},{SK1=5.8},{SK2=2.5},{DK=5.5},{K=2},{SW=2},{DAB=15},{D3NT=1.4},{CTN=84834023}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KRG-MKU-H/70 - Miniature Bevel Gearboxes MKU, Type H, Version 70, Ratio 1:1 to 4:1
Bill of material
41204571
ARTNR
Product No.
41204571
41204571
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Alumnium
MAT
Material
Aluminum housing and flanges, spiral bevel gears, case-hardened, lapped in pairs
AUSF
Version
Model H / Version 70
UE
i - Ratio
1:1
1:1
GR
Gearbox size
045
045
A
a
57.5
57.5
mm
B
b
45
45
mm
C
c - f7
45
45
mm
D1
d1 - j6
10
10
mm
D2
d2 - j6
10
10
mm
D3
d3 - H7
10
10
mm
E1
e1
53
53
mm
E2
e2
53
53
mm
F1
f1
78
78
mm
F2
f2
78
78
mm
H
h
30.5
30.5
mm
I
i
M4 x 8
M4 x 8
mm
J
j
M4 x 8
M4 x 8
mm
L1
l1 - f7
32
32
mm
L2
l2 - f7
32
32
mm
N
n
34.5
34.5
mm
O
o
2.0
2.0
mm
P1
p1
23
23
mm
P2
p2
23
23
mm
R
r
30
30
mm
S
s
39
39
mm
PG1
Feather Key Size at Ød1; Ød2
3 x 18
3 x 18
PG2
Feather Key Size at Ød3
3 x 69
3 x 69
GEW
Weight* - The weight of the gearbox deviates slightly depending on the ratio
460
460
g
CTN
Customs tariff number
84834023